??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES IKU-031.28-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES IKU-031.28-S4
VERF
Availability
Available
BC
Order code
BES02TN
TC
Artikelbezeichnung
BES IKU-031.28-S4
PX
Product view
40748_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
block style
W
Gewicht
0.643 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 300 x 35 x 47 mm, Style Housing = 300x35x47, Installation = non-flush, Range = 30 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 50 Hz, Housing material = Plastic, Material sensing surface = Plastic, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP65, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.